- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Linear Race Shafting
-
60 Case Shaft only
-
Class L
- 5/8 L DC RL
5/8 L DC RL
Can't find what you're looking for? Go to the Product Selector
5/8 L DC RL
Shaft, 60 Case, 0.6240 / 0.6245 in Diameter, Deep Case, Class L, Steel, 60 Rockwell C Min., Random Length, 202 in Long
Lead Time:
5 Days
$329.41
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Class L shafting is designed for use with Super, Super Smart and XA Precision Ball Bushing Bearings.
-
Available as random lengths.
-
Centerless ground for an industry leading cataloged surface finish of 8 Ra max.
-
Roundness within .000080"
-
Straight within .001" per foot cumulative when shipped from the factory.
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
Actual Diameter | 0.6240 / 0.6245 in |
Length | 202 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.625 in |
Actual Diameter | 0.6240 / 0.6245 in |
Length | 202 in |
Specifications | Value |
Class | Class L |
Hardness | 60 Rockwell C Min. |
Material | Steel |
Material, Shaft | Steel |
Option Deep Case (DC) | Deep Case |
Roundness | 0.000080 in |
Straightness | 0.001 in per Foot Cumulative (.002 in TIR) |
Surface Finish | 8 Ra microinch Max |
Taper | 0.0001 in |
UPC Number | 662486845676 |
Weight | 17.4 lb |